IESNA:LM-63-2002
[TEST]P1343632
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15B2750DE010 E3A301LI_4000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 80CRI , E3A301LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]388
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
12.8 18.9 27.6 55.1 120.8 219.3 448 943.6 1676.2 1982.2
2278.1 2572.9 2845.8 3074.1 3261 3405.1 3502.1 3552.3 3548.6 3487.4
3363.2 3160.9 2907.7 2617.8 2225.7 1878.1 1515 1185.9 893.4 434.4
211.7 108.3 32.5 12.8 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.1 27.6 54.3 121.2 214.4 434 957.2 1696.2 1970.2
2283.8 2591 2833.3 3072.6 3230.4 3383.3 3478.4 3519.9 3508.2 3442.1
3305.9 3103.2 2854.9 2533.7 2240.8 1854.3 1520.3 1181.7 900.2 445
205.7 105.3 32.1 13.2 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.5 27.2 54.3 118.5 208 442.3 934.1 1618 1938.1
2209.1 2492.1 2766.5 2967.7 3147.7 3272.3 3360.2 3402.1 3384.8 3304.4
3171.5 2959 2730.7 2421.2 2121.5 1778.4 1445.9 1161.7 853.4 414
203.1 105.3 31.7 12.8 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.5 27.6 53.6 115.1 208.3 422 846.9 1542.2 1816.6
2081.9 2372.9 2616.3 2821.6 2969.6 3087 3169.2 3197.6 3171.9 3085.1
2953 2754.1 2524.2 2257.8 1921.5 1623.7 1327 1051.5 786.9 397.1
194.8 101.9 32.1 14 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.5 27.6 49.8 114.7 197.4 398.9 793.4 1412 1666.3
1925.6 2176.2 2406.1 2581.2 2732.2 2839 2897.9 2911.5 2871.1 2787.7
2659.3 2485.7 2266.8 2006.8 1713.5 1442.5 1147.4 888.8 692.2 355.2
184.9 98.5 30.9 14 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.5 27.2 48.7 109.1 193.6 372.9 730.3 1270 1501.8
1743.3 1970.5 2165.3 2314.4 2450.6 2527.6 2575.9 2581.6 2535.2 2447.6
2316.6 2150.6 1940.3 1678.4 1456.1 1187 976 776.4 599.7 318.9
165.3 92.1 32.1 13.6 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 18.5 26.4 47.9 107.2 184.9 346.5 641.6 1122.1 1320.6
1522.2 1714.6 1899.6 2021.5 2121.5 2185.7 2219.6 2211.3 2164.9 2077.4
1950.2 1781.5 1587.5 1378 1167.8 978.7 787.7 638.2 508.4 269.1
146.4 82.7 32.8 14 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 17.7 26 46 103.8 175.5 313.3 555.9 954.5 1135.7
1293.8 1468.2 1600.7 1709 1787.9 1827.1 1843.7 1827.5 1769 1690.5
1569.3 1439.1 1259.1 1091.5 910 771.5 633.7 525.4 418.9 219.7
125.7 75.9 33.2 13.6 4.5 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.8 17.7 26 42.6 97.4 165.7 285 482.7 794.1 941.3
1084.3 1209.3 1311.9 1399.9 1449.3 1472 1472 1448.9 1396.9 1325.5
1218.7 1097.2 971.1 841.3 703.5 591.8 495.2 412.5 341.2 186.8
109.8 68.3 30.2 13.2 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.8 18.1 25.3 41.9 91 155.5 254.8 423.8 655.2 760.9
846.9 945.5 1029.6 1086.6 1115.3 1124.7 1115.7 1087.7 1046.2 992.3
913.4 819.4 726.2 628.4 535.6 452.9 385.4 325 274 161.5
94.7 58.9 29.8 11.7 4.5 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.8 16.2 20.4 26.4 38.1 62.7 86.4 105.7 118.5 119.6
117.8 114 111 107.2 103.4 98.5 94 88.7 82.7 76.6
70.2 64.9 59.3 53.2 47.9 42.3 37 31.3 24.5 10.9
6.8 2.6 0.8 0 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
12.8 15.1 16.2 17.4 18.1 18.1 17.7 17.4 16.2 15.9
15.1 14.3 13.2 12.5 11.7 10.6 9.8 8.7 7.5 6
4.9 3.4 2.3 1.9 1.1 1.1 0.8 0.4 0.4 0
0 0 0 0 0.4 0.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
12.8 13.2 12.1 10.9 9.4 7.5 6.4 4.9 3.8 3.4
3 2.3 1.9 1.9 1.1 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
12.8 10.9 8.3 6.4 4.9 3.4 2.3 1.5 0.8 0.8
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.1 1.5 1.5 1.5 1.5
1.1 1.1 1.1 1.1 0.8 0.8 0.8 0.4 0
12.8 9.1 6.4 4.5 2.6 1.5 1.1 0.8 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.8 1.1 1.5 1.5 1.5 1.9 1.5
1.5 1.1 1.1 0.8 0.8 0.4 0.4 0 0
12.8 8.3 5.7 3.4 1.9 1.1 0.8 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.8 0.8 1.1 1.5 1.9 2.3 2.3 2.3 1.9
1.9 1.5 1.5 1.1 1.1 0.8 0.4 0 0
12.8 7.9 5.3 3 1.9 1.1 0.8 0.8 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0.4 0.4 0.4 0.4 0.4 0.8
0.8 0.8 1.1 1.5 1.9 1.9 2.3 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
